??
CAD model selection
Selectable products: 1
AMF93609
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829V - Link clamp, Flange version, double-acting, pneumatic
Bill of material
AMF93609
BESTNR
Order No.
93609
ARTNR
Article No.
AMF 6829V-25
PDF
catalog sheet
PDF
GR
Size
25
F3
0.23 kN
AS
Clamping screw
M 6 x 25 mm
GEW
Weight
580 g
A
16 mm
B
48 mm
D2
Diameter
5.5 mm
D3
Thread
M40 x1,5 m
POS
Position
E
16 mm
F
41 mm
G
37 mm
G6
23 mm
H
50 mm
HW
Stroke
H1
144 mm
H2
62 mm
H3
25 mm
H5
15 mm
H6
12 mm
I
17 mm
M
50 mm
P
66 mm
R
M 5
KD
25 mm
ALPHA
Angle ALPHA (α)
79 °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093600
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number93609
Order No.93609
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1600.00EUR
Gross list prices from 10541.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.