??
CAD model selection
Selectable products: 1
92163
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6860P - Combination clamp, pneumatic
Bill of material
92163
BESTNR
Order No.
92163
GR
Size
3
PDF
catalog sheet
PDF
F1
3.0 kN
F2
3.0 kN
F3
0.7 kN
F4
0.35 kN
F5
0.80 kN
VN
0.80 dm3
GEW
Weight
3050 g
A
29.0 mm
B
74 mm
C
50 mm
D
8.5 mm
E
37 mm
POS
Position
F
14.0 mm
G
34.0 mm
H
55.5 mm
H1
106 mm
HW1N
HW1 min.
40.0 mm
HW1X
HW1 max.
50.0 mm
HW2N
HW2 min.
20.0 mm
HW2X
HW2 max.
30.0 mm
I
20 mm
K
20.0 mm
L
370 mm
M
70
N
96 mm
P
90 mm
R
Thread
G1/8 mm
W
Diameter
16 mm
KD
Piston diameter
40 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092160
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number92163
Order No.92163
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1334.00EUR
Gross list prices from 10301.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.