??
CAD model selection
Selectable products: 1
554883
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6872 - Horizontal toggle clamp with auto-adjust clamping height, with open clamping arm and vertical base
Bill of material
554883
BESTNR
Order No.
554883
GR
Size
20
PDF
catalog sheet
PDF
F1
Force F1
2 kN
AHA
automatic height compensation S
20 mm
XAHA
maximum height compensation
35 mm
AS
Clamping screw
M 6 x 49
GEW
272 g
POS
Position
A
6.0 mm
B
64.000 mm
C
26.0 mm
D
5.6 mm
D1
5.6 mm
VB
mm
Enter value for VB
mm
cm
inch
ft
E
22.0 mm
F
26 mm
H
47 mm
H1
73.0 mm
H2
113 mm
HWMIN
13.5
HWMAX
31 mm
I
10 mm
K
6.0 mm
L
13 mm
L1
173 mm
M
37 - 40 mm
M1
39.8 mm
N
21 mm
P
38 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003678
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D