??
CAD model selection
Selectable products: 1
554886
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6873 - Push-pull type toggle clamp with auto-adjust clamping width, with angle base
Bill of material
554886
BESTNR
Order No.
554886
GR
Size
25
PDF
catalog sheet
PDF
F1
Force F1
3 kN
AHA
automatic stroke compensation S
13 mm
XAHA
maximum stroke compensation S
35 mm
AHUB
automatic stroke compensation S
mm
Enter value for AHUB
automatic stroke compensation S
mm
cm
inch
ft
AS
Clamping screw
M 8 x 50 mm
GEW
612 g
POS
Position
A
11.8 mm
BMIN
58 mm
BMAX
83 mm
C
20.5 - 30 mm
D
Diameter
6.5 mm
D1
6.5 mm
H
84 mm
H1
119 mm
H2
238 mm
HWMIN
16 mm
HWMAX
39 mm
I
Thread
M 8 mm
K
10.6 mm
L1
236 mm
M
38.1 mm
N
57 mm
P
51 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003708
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number554886
Order No.554886
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 132.30EUR
Gross list prices from 1030.40EUR
Quantity unitPiece
NoticeEx stock subject to being unsold
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.