??
CAD model selection
Selectable products: 1
561992
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6103LA-5 - Installation clamping module for automation solutions, screw-in version
Bill of material
561992
BESTNR
Order No.
561992
GR
Size
KP5
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
1.5 kN
HK
Holding force
13 kN
AUSBL
Blow out
X
D
Diameter
M45x1 mm
DN
Diameter
15 mm
D1
Diameter
39 mm
H
25.8 mm
HA
5.8 mm
LK
Diameter
36 mm
T
20 mm
GEW
Weight
175 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022709
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D