CAD model selection
Selectable products: 1
73684
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110DI-**xM** - Self-aligning pad with flat-faced ball, adjustable, plain
Bill of material
73684
BESTNR
Order No.
73684
ARTNR
Article No.
7110DIX-12xM12
PG
Product category
7
GR
Size
M12
W
Angle
-9
-8
-7
-6
-5
-4
-3
-2
-1
0
1
2
3
4
5
6
7
8
9
°
G
Thread
12 mm
L
35 mm
H
15.7 mm
K
Diameter
8.6 mm
SW1
17 mm
SW2
17 mm
BS
max. load static
15 kN
MD
Tightening torque max.
82 Nm
GEW
Weight
55 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772073688
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation