CAD model selection
Selectable products: 1
63156
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6924 - Built-In Cylinder, single acting (400 bar)
Bill of material
63156
BESTNR
Order No.
63156
ARTNR
Article No.
6924-50
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
12.5 kN
DK400
Push Force at 400 bar
50.0 kN
H
Stroke
12 mm
HUB
Stroke
mm
V
Vol.
15.00 cm ³
KD
Piston diameter
40 mm
KF
Piston area
12.5 cm ²
FK
Spring force min.
400 N
GEW
Weight
1450 g
A
80.0 mm
D
Diameter
5 mm
E
Diameter
20 mm
F
35 mm
G
Thread
M60x1.5 mm
KXT
Thread x Depth
M12 x 28 mm
L
89.0 mm
R
Thread
G 1/4 Inch
S
Width across flats
17 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772063153
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung
Preview - Generation
Preview
3D
Dimension
2D