CAD model selection
Selectable products: 1
570465
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958EFT - Vertical clamp, flange design, double-acting
Bill of material
570465
BESTNR
Order No.
570465
ARTNR
Article No.
6958EFT-20
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
250 bar
BDMIN
min. operating pressure
15 bar
KF1
Piston force at 100 bar
3.1
kN
KF2
Piston force at 250 bar
7.8
kN
VSP
Vol. Sp
6.6
cm ³
VLO
Vol. Lo
2.3
cm ³
KD
Piston diameter
20
mm
KFSP
effective piston area Sp
3,1
cm^2
KFLO
effective piston area Lo
1.10
cm^2
GEW
Weight
561
g
POS
Position
clamped
unclamped
OPT
Clamp arm
without
Clamp arm out of steel, short
Clamp arm out of steel, medium length
Clamp arm out of steel, long
B
Diameter
25
mm
C
Diameter
26
mm
D
Diameter
24
mm
G1
Diameter
6.6
mm
H2
51.8
mm
H3
41.8
mm
H4
46.2
mm
H5
98
mm
K
10
mm
L
27.9
mm
L2
20
mm
N
40
mm
P
16
mm
S
52
mm
T
Diameter
28
mm
U
26
mm
V
64
mm
W
Diameter
13.9
mm
Z
12
mm
OR1
OR-1 / O-ring
554575
OR2
OR-2 / O-ring
554576
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772431501
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D