CAD model selection
Selectable products: 1
328500
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KK-xxL - Link clamp double acting, clamp arm left
Bill of material
328500
BESTNR
Order No.
328500
ARTNR
Article No.
6942KK-32L
PDF
catalog sheet
PDF
SVERS
Screws
53012
BDMAX
max. operating pressure
100 bar
BDMIN
min. operating pressure
15 bar
SK
Clamping force at 100 bar
5.3 kN
KK
Piston force at 100 bar
8.0 kN
POS
Position
gespannt
entspannt
SHUB
Clamping stroke
22.5 mm
GHUB
Total stroke
24.0 mm
HUBR
Hubreserve
1.5 mm
VSP
Vol. Sp
16.5 cm^3
VLO
Vol. Lo
13.3 cm^3
KFS
effective piston area Sp
8.0 cm^2
KFL
effective piston area Lo
6.5 cm^2
MD
Tightening torque
7.6 Nm
KSD
Piston rod diameter
14 mm
GEW
Weight
1098 g
OPT
Clamp arm
ohne
mit Spannhebel
A
53.2 mm
A1
13.7 mm
B
18.5 mm
C
28.0 mm
D
3.5 mm
E
2.0 mm
F
21.0 mm
G
Thread
G 1/8 Inch
H
28 mm
H1
95 mm
H2
66.5 mm
H3
74.5 mm
H4
32.0 mm
I
13 mm
K
Diameter
47.9 mm
L
61.0 mm
M
20.0 mm
N
5.5 mm
O
13.5 mm
P
22 mm
R
40 mm
S
51 mm
U
11 mm
V
30.0 mm
X
76.80 °
G2
Diameter
5.5 mm
OR1
OR-1 / O-ring
161810
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328504
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D