CAD model selection
Selectable products: 1
327585
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KK-xxR - Link clamp double acting, clamp arm right
Bill of material
327585
BESTNR
Order No.
327585
ARTNR
Article No.
6942KK-25R
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
100
BDMIN
min. operating pressure
15
SK
Clamping force at 100 bar
3.2
KK
Piston force at 100 bar
4.9
POS
Position
clamped
unclamped
SHUB
Clamping stroke
17.5
GHUB
Total stroke
19.0
HUBR
Hubreserve
1.5
VSP
Vol. Sp
8.6
VLO
Vol. Lo
6.6
KFS
effective piston area Sp
4.9
KFL
effective piston area Lo
3.8
MD
Tightening torque
6.0
KSD
Piston rod diameter
12
GEW
Weight
752
A
46.0
OPT
Clamp arm
without
with clamp arm
A1
15.8
B
16.0
C
24.0
D
3.5
E
0.5
F
17.5
G
Thread
G 1/8
H
25
H1
83
H2
58.0
H3
64.0
H4
29.0
I
13
K
Diameter
39.9
L
54.0
M
17.0
N
5.5
O
12.0
P
18
R
34
S
45
U
9
V
26.0
X
67.50
G2
Diameter
5.5
OR1
OR-1 / O-ring
161810
CTN
Customs tariff number
84679900
EAN
European Article Number
4020772327583
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation