CAD model selection
Selectable products: 1
328583
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KK - Link Clamp, double acting
Bill of material
328583
BESTNR
Order No.
328583
ARTNR
Article No.
6942KK-45
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
100 bar
BDMIN
min. operating pressure
15 bar
SK
Clamping force at 100 bar
10.5 kN
KK
Piston force at 100 bar
15.9 kN
POS
Position
clamped
unclamped
SHUB
Clamping stroke
28.0 mm
GHUB
Total stroke
29.5 mm
HUBR
Hubreserve
1.5 mm
VSP
Vol. Sp
44.5 cm^3
VLO
Vol. Lo
35.8 cm^3
KFS
effective piston area Sp
15.9 cm^2
KFL
effective piston area Lo
12.8 cm^2
MD
Tightening torque
13.0 Nm
KSD
Piston rod diameter
20 mm
GEW
Weight
2362 g
OPT
Clamp arm
without
with clamp arm
A
71.0 mm
A1
18.7 mm
B
24.5 mm
C
37.0 mm
D
3.0 mm
E
2.5 mm
F
26.5 mm
G
Thread
G 1/4 INCH
H
30 mm
H1
124 mm
H2
82.0 mm
H3
96.0 mm
H4
43.5 mm
I
14 mm
K
Diameter
64.9 mm
L
81.0 mm
M
27.5 mm
N
7.5 mm
O
30 mm
P
19.0 mm
R
55 mm
S
70 mm
U
15 mm
V
39.5 mm
X
72.9 °
G2
Diameter
6.8 mm
OR1
OR-1 / O-ring
161810
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772328580
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation