CAD model selection
Selectable products: 1
559877
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7630 - Power clamp 3-step
Bill of material
559877
BESTNR
Order No.
559877
GR
Size
22
BMAX
max. load static
22 kN
M
Screw
M12 mm
NUT
for T-Slot
14 mm
POS
position power clamp
above
medio
below
H
9 - 74 mm
HX
Clamping height
H max.
H min.
E
30 - 58 mm
L
65 mm
OPTION
Pressure piece
without
Smooth pressure face
Knurled pressure face
B
52 mm
B1
13.5 mm
B2
13 mm
E1
14.5 mm
H1
98 mm
H2
67 mm
M1
M12 mm
SW1
6 mm
MD
40 N*m
MD1
55 N*m
GEW
Weight
1120 g
CTN
Customs tariff number
84661038
EAN
European Article Number
4020772021009
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D