??
CAD模型選擇
可提供的產品: 1
300475
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-031-** - Centring sleeve, slotted
Bill of material
300475
BESTNR
Order No.
300475
ARTNR
Article No.
6363-12-031-26
GR
Size
12
D
Diameter
16.1 mm
G
Thread
R 1/4
L
26.0 mm
S
Diameter
12.5 mm
FUER
suitable for spacer thickness
4 - 6
GEW
Weight
10 g
CTN
Customs tariff number
73182900
EAN
European Article Number
4020772300470
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
預覽
3D
尺寸
2D