CAD model selection
Selectable products: 1
90001
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800 - Vertical acting toggle clamp with open clamping arm and horizontal base
Bill of material
90001
BESTNR
Order No.
90001
GR
Size
0
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
0.5 kN
F2
Force F2
0.7 kN
AS
Clamping screw
M4 x 25 mm
GEW
Weight
60 g
WB
Angle range
0
15
30
45
60
75
90
95
°
W1
Angle ALPHA (α)
95 °
W2
Angle Alpha 2 (α2)
95 °
A
4 mm
B
31.0 mm
C
8.5 - 13.5 mm
D
4.5 mm
E
14 mm
VB
Adjustment distance
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
mm
F
5.5 mm
H
18.0 mm
H1
81 mm
HWMIN
-1.5 mm
HWMAX
3.5 mm
I
8 mm
K
5.5 mm
L
- mm
L1
49 mm
L2
50 mm
M
23 mm
M1
- mm
N
32 mm
P
22 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090005
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation