CAD model selection
Selectable products: 1
557968
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800T - Vertical acting toggle clamp with open clamping arm and horizontal base
Bill of material
557968
BESTNR
Order No.
557968
GR
Size
5
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
3.0 kN
F2
Force F2
5.0 kN
AS
Clamping screw
M12 x 80 mm
GEW
Weight
1480 g
WB
Angle range
0
15
30
45
60
75
90
105
115
°
W1
Angle ALPHA (α)
115 °
W2
Angle Alpha 2 (α2)
60 °
A
14 mm
B
140.0 mm
C
45 mm
D
8.5 mm
E
73 mm
VB
Adjustment distance
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
mm
F
34.0 mm
H
55.8 mm
H1
281 mm
HWMIN
-3.0 mm
HWMAX
27.5 mm
I
25 mm
K
9.5 mm
L
26.5 - 31.5 mm
L1
195 mm
L2
185 mm
M
45 - 50 mm
M1
45 mm
N
70 mm
P
65 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772017989
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation