CAD model selection
Selectable products: 1
557622
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802E - Vertical acting toggle clamp with open clamping arm and vertical base
Bill of material
557622
BESTNR
Order No.
557622
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
blue
F1
Force F1
0.8 kN
F2
Force F2
1.1 kN
AS
Clamping screw
M 5x30 mm
GEW
Weight
120 g
WB
Angle range
0
15
30
45
60
75
90
95
°
W1
Angle ALPHA (α)
95 °
W2
Angle Alpha 2 (α2)
0 °
A
5 mm
B
39 mm
C
16.0 mm
D
Diameter
4.5 mm
E
18 mm
VB
Adjustment distance
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
mm
F
6 mm
H
29 mm
H1
109 mm
HWMIN
6.0 mm
HWMAX
12.5 mm
I
10 mm
K
5.5 mm
L
- mm
L1
61 mm
L2
59 mm
M
23.5 - 25 mm
M1
- mm
N
19 mm
O
5 mm
P
27 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772012984
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation