CAD model selection
Selectable products: 1
557973
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802T - Vertical acting toggle clamp with open clamping arm and vertical base
Bill of material
557973
BESTNR
Order No.
557973
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
2.0 kN
F2
Force F2
3.0 kN
AS
Clamping screw
M 8x65 mm
GEW
Weight
630 g
WB
Angle range
0
15
30
45
60
75
90
105
105
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
10 mm
B
101 mm
C
32.0 mm
D
Diameter
8.6 mm
E
54 mm
VB
Adjustment distance
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
mm
F
16 mm
H
65 mm
H1
244 mm
HWMIN
16.5 mm
HWMAX
45.5 mm
I
20 mm
K
13.0 mm
L
- mm
L1
141 mm
L2
130 mm
M
55.5 mm
M1
- mm
N
35 mm
O
8 mm
P
53 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018085
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation