CAD model selection
Selectable products: 1
557975
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802T - Vertical acting toggle clamp with open clamping arm and vertical base
Bill of material
557975
BESTNR
Order No.
557975
GR
Size
6
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
3.5 kN
F2
Force F2
5.5 kN
AS
Clamping screw
M 12x110 mm
GEW
Weight
2200 g
WB
Angle range
°
W1
Angle ALPHA (α)
140 °
W2
Angle Alpha 2 (α2)
60 °
A
14 mm
B
165 mm
C
50.5 mm
D
Diameter
13.0 mm
E
89 mm
VB
Adjustment distance
mm
F
28 mm
H
117 mm
H1
369 mm
HWMIN
33.0 mm
HWMAX
90.5 mm
I
30 mm
K
24.5 mm
L
- mm
L1
230 mm
L2
206 mm
M
102 mm
M1
- mm
N
45 mm
O
10 mm
P
90 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018122
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D