CAD model selection
Selectable products: 1
557019
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802Y - Vertical acting toggle clamp with open clamping arm and vertical base
Bill of material
557019
BESTNR
Order No.
557019
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
yellow
F1
Force F1
1.0 kN
F2
Force F2
1.2 kN
AS
Clamping screw
M 6x35 mm
GEW
Weight
200 g
WB
Angle range
0
15
30
45
60
75
90
105
105
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
52 mm
C
20.0 mm
D
Diameter
5.5 mm
E
25 mm
VB
Adjustment distance
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
mm
F
11 mm
H
38 mm
H1
154 mm
HWMIN
11.5 mm
HWMAX
19.5 mm
I
12 mm
K
6.0 mm
L
12.5 mm
L1
78 mm
L2
80 mm
M
28.5 - 32.5 mm
M1
30 - 31 mm
N
21 mm
O
5 mm
P
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005191
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation