CAD model selection
Selectable products: 1
557983
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6804T - Vertical acting toggle clamp with solid arm and horizontal base
Bill of material
557983
BESTNR
Order No.
557983
GR
Size
5
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
3.0 kN
F2
Force F1
5.0 kN
AS
Clamping screw
M12x80 mm
GEW
Weight
1480 g
WB
Angle range
0
15
30
45
60
75
90
105
115
°
W1
115 °
W2
60 °
A
10 mm
B
141 mm
C
45.0 mm
D
Diameter
8.5 mm
E
88 mm
F
30 mm
H
55 mm
H1
281 mm
HWMIN
-6.0 mm
HWMAX
26.0 mm
I
25 mm
K
9.5 mm
L
26.5 - 31.5 mm
L1
196.5 mm
L2
184 mm
M
45 - 50 mm
M1
45 mm
N
70 mm
P
65 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018245
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation