??
CAD model selection
Selectable products: 1
94763
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848V - Hook type toggle clamp vertical
Bill of material
94763
BESTNR
Order No.
94763
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
3.2 kN
GEW
Weight
340 g
POS
Position
mm
BMIN
34 mm
BMAX
63 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
C
19 mm
C1
14 mm
D
Diameter
6.5 mm
D1
Diameter
6 mm
EMIN
6.5 mm
EMAX
36 mm
H
6.0 mm
H1
70.0 mm
H2
137 mm
H3
172 mm
K
8.0 mm
L
190 mm
L1
93 mm
MMIN
24.5 mm
MMAX
32.5 mm
N
48.0 mm
P
35.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094768
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.