??
CAD model selection
Selectable products: 1
92692
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848HS - Hook type toggle clamp horizontal with safety latch
Bill of material
92692
BESTNR
Order No.
92692
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
red mm
F1
Force F1
7.0 kN
AP1
POS offen
26
POS
Position
BMIN
66 mm
BMAX
130 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
C
32 mm
C1
19 mm
D
Diameter
8.5 mm
D1
Diameter
8 mm
EMIN
59 mm
EMAX
123 mm
H
26 mm
H1
94 mm
H2
168 mm
K
9.5 mm
L1MIN
209 mm
L1MAX
273 mm
L5
111 mm
M
35 - 46
N
64.5 mm
P
53.5 mm
GEW
Weight
850 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092696
Preview - Generation
Preview
3D
Dimension
2D