??
CAD model selection
Selectable products: 1
95406
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847NI - Hook type toggle clamp
Bill of material
95406
BESTNR
Order No.
95406
GR
Size
1
PDF
catalog sheet
PDF
F1
Force F1
1.0 kN
POS
VWEG
Adjustable range
mm
Enter value for VWEG
Adjustable range
mm
cm
inch
ft
VW
Adjustable range
8 mm
B1
16.0 - 23.0 mm
B2
35.0 - 42.0 mm
C
19 mm
D
4.5 mm
D1
Diameter
6 mm
E1
16.5 - 23.5 mm
E2
35.0 - 42.5 mm
H
22.7 mm
H1
35.0 mm
H2
111 mm
K
6 mm
L1
88.0 mm
M
25.5 - 30.5 mm
N
40 mm
P
31 mm
R
4.5 mm
S
45 mm
GEW
Weight
100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095406
Preview - Generation
Preview
3D
Dimension
2D