??
CAD model selection
Selectable products: 1
91348
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800BS - Vertical toggle clamp with safety latch, black
Bill of material
91348
BESTNR
Order No.
91348
GR
Size
2
PDF
catalog sheet
PDF
F1
Force F1
1.0 kN
F2
Force F2
1.2 kN
AS
Clamping screw
M 6x 46 mm
GEW
Weight
260 g
WB
Opening angle
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
A
6 mm
B
52 mm
C
20.0 mm
D
Diameter
5.5 mm
E
25 mm
F
11 mm
H
23.0 mm
H1
139.5 mm
HWN
HW min.
-4.4 mm
HWX
HW max.
4.4 mm
I
12 mm
K
6.0 mm
L
12.5 mm
L1
78 mm
L2
88 mm
M
23 - 31 mm
M1
27 mm
N
43 mm
P
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091347
Preview - Generation
Preview
3D
Dimension
2D