??
CAD model selection
Selectable products: 1
565863
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6835BO - Horizontal toggle clamp with open-holder, black
Bill of material
565863
BESTNR
Order No.
565863
GR
Size
2
PDF
catalog sheet
PDF
WB
F1
1.0 kN
F2
1.2 kN
GEW
Weight
195 g
A
6.2 mm
B
64 mm
C
26 mm
D
5.6 mm
D1
4.8 mm
E
38.6 mm
F
11 mm
H
34 mm
H1
61 mm
H2
67 mm
I
13.2 mm
K
6 mm
L
13.1 mm
L1
173.5 mm
M
23-28 mm
M1
27 mm
N
21 mm
O
5 mm
P
38 mm
ALPHA
90° °
CTN
Customs tariff number
84662020
EAN
European Article Number
402077253629
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Candidate list validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D