CAD model selection
Selectable products: 1
94045
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6896 - Clamping arm extension
Bill of material
94045
BESTNR
Order No.
94045
GR
Size
0
PDF
catalog sheet
PDF
AS
Clamping screw
M 4
A
4.2 mm
E
25 mm
I
10 mm
L
32.0 mm
SW
7 mm
GEW
Weight
15 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094041
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation