CAD model selection
Selectable products: 1
424143
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6151HA - Installation clamping module, flange version (Zero Point Clamping System)
Bill of material
424143
BESTNR
Order No.
424143
GR
Size
KH40
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
40 kN
HK
Holding force
105 kN
ENTR
Opening
hydraulic
AUSBL
Blow out
pneumatic
DA
Diameter
180 mm
DN
Diameter
40 mm
D1
Diameter
125 mm
HA
45 mm
K
15 mm
LK
Diameter
163 mm
M
Socket cap screw
M8 mm
R
Thread
G 1/4
T
11.9 mm
GEW
Weight
4970 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772424145
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D