CAD model selection
Selectable products: 1
424101
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6151L - Installation clamping module, flange version (Zero Point Clamping System)
Bill of material
424101
BESTNR
Order No.
424101
GR
Size
KP10
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
8 kN
HK
Holding force
25 kN
ENTR
Opening
pneumatic
DA
Diameter
100 mm
DN
Diameter
22 mm
D1
Diameter
67 mm
HA
24 mm
K
9 mm
LK
Diameter
90 mm
M
Socket cap screw
M5 mm
R
Thread
G 1/8
T
5.9 mm
GEW
Weight
1350 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772424107
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D