CAD model selection
Selectable products: 1
553152
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6206LA-5 - Installation clamping module KP5.3, pneumatic (Zero Point Clamping System)
Bill of material
553152
BESTNR
Order No.
553152
GR
Size
KP5.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
1.5 kN
HK
Holding force
13 kN
BDO
Opening operating pressure
5 - 12 bar
ENTR
Opening
pneumatic
AUSBL
Blow out
pneumatic
GEW
Weight
500 g
D
Diameter
78 mm
DN
Diameter
15 mm
D1
Diameter
54.5 mm
H
29 mm
HA
8 mm
LK
Diameter
62 mm
M
Socket cap screw
6x M4x10 mm
T
21 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772553159
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D