??
CAD model selection
Selectable products: 1
567134
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6215RP-251 - Clamping module, screw-in version, pneumatic, short design (Zero Point Clamping System)
Bill of material
567134
BESTNR
Order No.
567134
GR
Size
RP251
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
100 N
HK
Holding force
1000 N
ENTR
Opening
pneumatic
BDO
Opening operating pressure
5 - 12 bar
D
22.4 mm
D1
20 mm
D2
2.2 mm
DH
10.6 mm
H
23.4 mm
H1
7.6 mm
M
M22x1 mm
R
14.75 mm
T1
7.5 mm
T2
14.5 mm
GEW
Weight
32 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772353667
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D