CAD model selection
Selectable products: 1
558051
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6104L - Clamping module with sensor monitor and mounting flange
Bill of material
558051
BESTNR
Order No.
558051
GR
Size
KP 5.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
1.5 kN
HK
Holding force
13 kN
ENTR
Opening
pneumatic
BETR
Opening operating pressure
5 - 12 bar
D
Diameter
78 mm
DA
Diameter
110 mm
DN
Diameter
15 mm
E
10.5 mm
E1
- mm
H
34 mm
HA
42 mm
K
23 mm
LK
Diameter
95 mm
M
Diameter
6.6 mm
N
Diameter
8 mm
P
9 mm
R
Thread
G 1/8 Inch
V
- mm
W
- °
W2
- °
GEW
Weight
1200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772018849
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D