CAD model selection
Selectable products: 1
564601
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6171LA-10-10 - Clamping module, flange version
Bill of material
564601
BESTNR
Order No.
564601
GR
Size
KP10.3
MODUL
Module installed
6108LA-10-10
EVK
Pull-in/locking force up to
10 kN
HK
Holding force
25 kN
BDO
Opening operating pressure
5 - 12 bar
ENTR
Opening
pneumatic
AUSBL
Blow out
pneumatic
VRK
Locking control
pneumatic
ALK
Support control
pneumatic
SPBO
pull-stud sensing
pneumatic
D
Diameter
112 mm
D1
Diameter
111 mm
D2
Diameter
112 mm
D3
Diameter
15 mm
DN
Diameter
22 mm
H1
5 mm
H2
16.5 mm
H3
32 mm
H4
40 mm
HA
50 mm
K1
22 mm
K2
27 mm
LK
Diameter
88 mm
M
Socket cap screw
M6 mm
GEW
Weight
3400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772432294
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D