CAD model selection
Selectable products: 1
427484
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6204SxHA-001 - x-fold clamping station KH10.2, hydraulic
Bill of material
427484
BESTNR
Order No.
427484
BEZ
Version
Double clamping station
GR
Size
KH10.2
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
2 x 10 kN
HK
Holding force
2 x 25 kN
ENTR
Unlocking
hydraulic
AUSBL
Blow out
pneumatic
GEW
Weight
14000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772427481
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D