CAD model selection
Selectable products: 1
565395
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6203ZMW - Insertion tool
Bill of material
565395
BESTNR
Order No.
565395
GR
Size
150
PS
Suitable for
SP150, SP151
SW
Width across flats
19 mm
GEW
Weight
70 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772536268
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D