CAD model selection
Selectable products: 1
569375
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6214ZMW - Insertion tool
Bill of material
569375
BESTNR
Order No.
569375
GR
Size
270
PS
suitable for
270
SW
Width across flats
22 mm
GEW
Weight
140 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772104825
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation