CAD model selection
Selectable products: 1
303255
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNS-002 - Horizontal engagement screw
Bill of material
303255
BESTNR
Order No.
303255
GR
Size
40
PDF
catalog sheet
PDF
HK
Holding force
45 kN
L
73 mm
L1
13.0 mm
M
Thread
M16
SW
Width across flats
10 mm
GEW
Weight
200 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772303259
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation