CAD model selection
Selectable products: 1
534719
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210IH-10-05 - Adapter clamping module B10 to BH5, hydr. with indexing
Bill of material
534719
BESTNR
Order No.
534719
GR
Size
BH5
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
5 kN
HK
Holding force
13 kN
GEW
Weight
2318 g
B
59 mm
B1
9 mm
B2
33 mm
D
Diameter
78 mm
D1
Diameter
15 mm
G
M 8 mm
H
80 mm
H1
52 mm
H2
12 mm
K
8 mm
R
50 mm
S1
5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772534714
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D