CAD model selection
Selectable products: 1
532093
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210IZ - Intermediate element, with indexing
Bill of material
532093
BESTNR
Order No.
532093
GR
Size
B10
PDF
catalog sheet
PDF
H
80 mm
GEW
Weight
2713 g
ZYL
Socket cap screw
M 8 x50 mm
B1
Diameter
9 mm
D
Diameter
78 mm
D1
Diameter
0 mm
D2
Diameter
15 mm
E1
5.0 mm
E2
13.00 mm
G
Thread
M 8 mm
K
8 mm
R
50 mm
S1
3.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772532093
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation