CAD model selection
Selectable products: 1
532416
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210S-105 - Support element, adjustable ± 5 mm
Bill of material
532416
BESTNR
Order No.
532416
GR
Size
B10
PDF
catalog sheet
PDF
H
mm
GEW
Weight
995 g
ZYL
Socket cap screw
M8 x 25 mm
B1
Diameter
9 mm
D
Diameter
78 mm
D1
Diameter
15 mm
D2
Diameter
15 mm
D3
Diameter
35 mm
D4
Diameter
38 mm
E1
5.0 mm
G
Thread
M 8 mm
HMIN
H min.
95 mm
HMAX
Height max.
105 mm
H1
98 - 108 mm
M
Thread
M 8 mm
R
50 mm
S1
4.5 mm
SW
30 mm
SW1
27 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772532413
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D