CAD model selection
Selectable products: 1
559678
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6208M - Clamping module, mechanical
Bill of material
559678
BESTNR
Order No.
559678
GR
Size
BM10
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
6 kN
HK
Holding force
17 kN
ENTR
Opening
mechanical
MD
Tightening torque
30 Nm
GEW
Weight
1064 g
SCHR
Fastening screws
M8 x 45 mm
B1
Diameter
9.0 mm
D
Diameter
78 mm
D1
Diameter
15 mm
D2
Diameter
15 mm
DN
Diameter
22 mm
E1
4.5 mm
H
32 mm
H1
22.0 mm
H2
0 mm
H3
0 mm
L
93 mm
R
50 mm
S1
0.0 mm
SW
Width across flats
10 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772020651
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D