CAD model selection
Selectable products: 1
559092
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6214ZN-2x0-01 - Zero-point clamping sleeve
Bill of material
559092
BESTNR
Order No.
559092
GR
Size
250
PDF
catalog sheet
PDF
D
Diameter
18 mm
D2
Diameter
2.1 mm
DH
Diameter
10.70 mm
H
7.0 mm
HA
1.95 mm
M
Thread
M16 x 1
R
14.75 mm
GEW
Weight
6 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772019846
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation