CAD model selection
Selectable products: 1
428664
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6204ZS-01 - Cover caps for clamping module
Bill of material
428664
BESTNR
Order No.
428664
GR
Size
10.2 / 10.3 / 20.3
VE
Packaging
10 Stück
D
Diameter
12.5 mm
GEW
Weight
4 g
CTN
Customs tariff number
39235090
EAN
European Article Number
4020772428662
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D