??
CADモデル選択
選択可能な製品数: 1
90175
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800B - Vertical toggle clamp, black, with horizontal base
Bill of material
90175
BESTNR
Order No.
90175
GR
Size
1
PDF
catalog sheet
PDF
F1
Force F1
0.6 kN
F2
Force F2
1.1 kN
AS
Clamping screw
M5 x 38 mm
GEW
Weight
105 g
WB
Angle range
°
W1
Angle ALPHA (α)
95 °
W2
Angle Alpha 2 (α2)
95 °
A
5 mm
B
39 mm
C
16 mm
D
Diameter
4.5 mm
E
18 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
6.0 mm
H
19 mm
H1
97.5 mm
HWMIN
-3.7 mm
HWMAX
1.6 mm
K
5.5 mm
L
- mm
L1
61.0 mm
L2
58.0 mm
M
22,5 - 26 mm
M1
- mm
N
34 mm
P
27 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090173
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
プレビュー
3D
情報
2D