??
Selezione modello CAD
Prodotti disponibili: 1
426817
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370P6 - Interchangeable pallet
Bill of material
426817
BESTNR
Order No.
426817
PDF
catalog sheet
PDF
GR
Size
40
A
546 mm
B
866 mm
G
Thread
M 12 mm
G2
Thread
M16 mm
S
45 mm
L
320 mm
SM
320 mm
GEW
Weight
56000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772426811
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Anteprima
3D
Dimensione
2D