CAD model selection
Selectable products: 1
534883
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210H - Assembly element BH10 and BH20, hydraulic
Bill of material
534883
BESTNR
Order No.
534883
GR
Size
BH10
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
10 kN
HK
Holding force
25 kN
GEW
Weight
2835 g
B1
Diameter
9.0 mm
D
Diameter
80 mm
D1
Diameter
- mm
D2
Diameter
15 mm
DN
Diameter
22 mm
E
5.00 mm
H
80 mm
H1
35 mm
S1
- mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772534882
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D