??
CAD model selection
Selectable products: 1
563699
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7600DGK - Thrust piece plastic (plain)
Bill of material
563699
BESTNR
Order No.
563699
GR
Size
44 / 49
AUSFG
Design
Smooth pressure face
A
28.0
A1
6.25
B
38
C
25.0
GEW
Weight
15 g
CTN
Customs tariff number
39269097
EAN
European Article Number
4020772250300
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D