??
CAD모델 선택
사용 가능한 제품: 1
565059
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSK-11 - Coupling connector
Bill of material
565059
BESTNR
Order No.
565059
NW
Nominal bore
7 NW
NDF
Nominal flow
1260 l/min
SW
Width across flats
17 mm
GEW
Weight
23 g
CTN
Customs tariff number
74198090
EAN
European Article Number
4020772536220
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
미리보기 - 생성
프리뷰
3D
치수도
2D