??
Selezione modello CAD
Prodotti disponibili: 1
567069
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964H-XX-5 - Support Element, base-flange-mounting, Air advanced
Bill of material
567069
BESTNR
Order No.
567069
ARTNR
Article No.
6964H-18-5
F1
Contact force F1
13.5 - 44.5 Ns
FS
Support force at 350 bar
17.8 kN
HUB
HUBC
Stroke C
6.5 mm
VOLMAX
Max. oil flow rate
2.13 l/min
VOL
3.3 cm^3
GEW
Weight
595 g
A
19.0 mm
B
89.5 mm
D
38.1 mm
E
37 mm
F
9.3 mm
G
M 35 x 1.5 mm
J
M12 x 6.5 mm
K
44 mm
L
44 mm
M
33 mm
N
16.5 mm
P
33 mm
Q
16.5 mm
R
5.5 mm
S
4.7 mm
T
27 mm
U
4.8 mm
SW
30 mm
SW1
17 mm
X
G1/8 mm
Y
10.5 mm
AC
10 mm
AB
10 mm
OR1
OR-1
567112
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772057985
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Anteprima
3D
Dimensione
2D