??
CAD model selection
Selectable products: 1
567996
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7640 - Compact cylinder
Bill of material
567996
BESTNR
Order No.
567996
GR
Size
12
BSMAX
max. load static
12 kN
G
Thread
M12
NUT
Slot
14 mm
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
HMIN
min. Clamping height
0 mm
HMAX
max. Clamping height
100 mm
E
38.5 - 59.5 mm
L
141.5 - 163.0 mm
BSDMAX
Max. load, dynamic swelling
9 kN
H1
3.5 - 103.5 mm
H2
56.5 - 118.0 mm
MD1
Tightening torque Md1
40 Nm
MD2
Tightening torque Md2
100 Nm
GEW
Weight
2271 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772529390
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D