??
CAD模型选择
可提供的产品: 1
66746
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964H - Support Element, base-flange-mounting, Air advanced
Bill of material
66746
BESTNR
Order No.
66746
ARTNR
Article No.
6964H-11-2
GS
Type and Design
Normally retracted. Hydraulic advanced
PDF
catalog sheet
PDF
F1
Contact force
13,5 - 44,5 N
SK
Support force at 350 bar
11 kN
C
6.5 mm
HUB
mm
输入参数值: HUB
mm
cm
inch
ft
VQ
Max. oil flow rate
2.13 l/min
VOL
Vol.
3 cm^3
A
Diameter
20.5 mm
B
82.5 mm
D
34 mm
E
31.5 mm
F
9.0 mm
G
Thread
M35 x 1,5 mm
SW
Width across flats
30 mm
SW1
Width across flats
19 mm
J
Thread x Depth
M12 x 6,5 mm
K
41.5 mm
L
5 mm
M
30.2 mm
P
58.5 mm
Q
24.0 mm
R
Thread
G 1/8 Inch
S
18 mm
T
Diameter
7.1 mm
X
43.1 mm
Y
10.5 mm
Z
10.5 mm
OR1
OR-1 - O-ring
330803
OR2
OR-2 - O-ring
335422
GEW
Weight
845 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066741
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
预览
3D
尺寸标注
2D